Contact

Header Top Menu

US Electrification
LineStrong Rope Pulls
Industrial Solutions

LineStrong Rope Pulls

LineStrong Rope Pulls

 

Easily provide emergency stop protection over long spans.  Significantly reduce installation time with our Quick Link rope system. Help ensure durability even in demanding environments with robust construction.

 

email us at:  jokab.service@us.abb.com

Features and Benefits

  • Monitors for a wire break. Contacts will not be held in a normally closed position due to a failure of the spring mechanism and/or welding of the contacts.
  • Long-range metal robust Emergency Rope Pull Switches
  • Available in dual head for “daisy chain” configuration along long conveyors
  • Stainless Steel versions(IP69K) for the food industry
  • Available with optional Emergency Stop button or Red/Green Status LED
  • Wire tension indication
  • Monitors for a wire break. Contacts will not be held in a normally closed position due to a failure of the spring mechanism and/or welding of the contacts
  • “Double seal” enables switch to keep its IP rating for the life of the switch

 

Application Example

LineStrong rope pull application example

 

Often used as a long e-stop next to conveyors. The LineStrong1, 2, and 3 are made of heavy-duty metal with lengths up to 300m.

Related Products

Contact us

Contact us
icon-mail
icon-pin