ReliaGear OEM Lighting Panelboards
Building smart, reliable and flexible solutions together.
ReliaGear® OEM lighting panelboards are a compact power distribution solution that optimize space and provide flexibility for OEM design integration. OEMs have the option to select an unassembled short rail interior without pre-installed breakers (Type L) or a fully assembled interior with pre-installed breakers, dead front shield, and integrated neutral (Type M).
Features
- Keyhole hangers for easy installation
- Optimized rail lengths for Type L to minimize installation footprint
- Main breaker, main lug, and sub-feed (Type M only) options available
- Branch circuit breakers mount directly to integral bus straps - No separate mounting hardware required for types AQ, AL, AS, AE and AD
- High-strength, impact-resistant bus supports provide both isolation and structural durability
Benefits
Space optimization
- Designed for seamless integration into custom solutions
- Small footprint and shortened rails to reduce overall dimensions and increase power density of final solution
- Off interior neutral and ground for custom design and optimized space savings
Tailored Options
- Streamlined experience with catalog number driven offering for ease of product selection, configuration, and order placement
- Choose between unassembled (Type L) or pre-assembled (Type M) interior
- Utilization of shared circuit breaker kits from other ReliaGear lighting panelboards to reduce total parts and promote design flexibility
- Comprehensive documentation, drawings and technical support from ABB
State-of-the-art
- Build smart, reliable and quality solutions with trusted ReliaGear products
- Utilization of ABB’s SACE® Tmax® XT circuit breaker advanced technology
Technical specifications
Type L
- Maximum short circuit rating is equal to 65kAIC at 240V AC, up to 65kA at 480Y/277 V
- Panel performance options: AQ/AE/AS
- Ampacity: 125 A, 225 A, 400 A, and 600 A; 1-phase or 3-phase
- Circuit count: 30, 42, or 84-circuits
- Bus material: Heat-rated aluminum, heat-rated bare copper, silver-plated density-rated copper
- Main type: Main stud, main lug, main breaker
Type M
- Maximum short circuit rating is equal to 65 kAIC at 240 V AC, 18 kAIC at 480 V AC or 65 kAIC at 480 V AC
- Panel performance options: AQ/AL/AE/AS/AD
- Ampacity: 125 A, 225 A, 400 A, 600 A, and 800 A; 1-phase or 3-phase
- Circuit count: 12, 18, 24, 30, 36, 42, 48, 54, 60, 66, 72, 78, 84 or 96 circuits
- Bus material: Heat-rated aluminum, heat-rated bare copper, silver-plated density-rated copper
- Main type: main breaker, main lug
Certifications and standards
- UL 67 recognized
- UL 489 molded case circuit breakers