CP-S.3 and CP-S.DC
The 3-phase CP-S.3 power supply units and the high-voltage DCDC converter CP-S.DC are characterized by high efficiency and reliability in a compact design. This innovative series was developed for a wide range of applications in addition to mechanical engineering and marine and offshore applications. It offers an integrated power reserve of 150% for five seconds and operates with an efficiency of up to 94%. With overheating protection, active power factor correction, a wide certified AC and DC input range and comprehensive worldwide approvals, including marine, the new CP-S.3 and CP-S.DC power supplies are a preferred choice for numerous industrial applications.
Features
- High efficiency up to 94%
- Power reserve design delivers 150% for up to 5s
- Ambient temperature range during operation -25…+70°C
- Coated PCBAs and metal housing
Benefits
- Power reserve and switching of high peak currents keep your application running
- Capacitive loads with high inrushes starting reliably
- Reduction of operating cost due to high efficiency
- Additional redundancy unit CP-C.1-A-RU available to establish true redundancy
Technical Specifications
- Adjustable output voltage 24-28V DC
- Output current 5A, 10A, 20A and 40A
- Rated output power 120W, 240W, 480W, and 960W
- CP-S.DC 24/20.0 rated input 600V DC, 420 - 870V DC, rated output 20A / 480W