PSTX-XD Enclosed Softstarter
PSTX extreme duty softstarters are the ultimate softstarting solution. Includes all features of the PSTX normal duty, sized for heavy duty applications, plus an AC-3 emergency bypass. Available from 50-900 HP.
Designed to perform reliably in nearly any environment and on almost any application, the PSTX-XD Enclosed Softstarters combine the best of ABB’s wide range of industrial low voltage controls. PSTX softstarters offer the most advanced features and protections in a single enclosure. Complete with built-in Modbus-RTU and optional Anybus communications, and a AC-3 bypass for emergency starting.
Features
- UL 508A
- Operational voltage: 480 V AC
- Rated operational HP: 50 – 900HP
- UL 3-wire service entrance rating up to 700HP
- NEMA Type: 4 enclosure
- AC-3 Rated Bypass for Emergency Starting
- Door mounted HMI and pilot devices included
Benefits
- Keep your motor safe with built-in motor protections
- Fast and easy set-up with large graphical display
- Eliminate water hammering with torque control
- Reduce energy losses with built-in bypass.