Skip to main content

ReliaGear SB Commercial Metering

ReliaGear® SB commercial metering switchboards

ReliaGear® SB commercial metering switchboards from ABB simplify commercial multi-metering (CMM) requirements with streamlined installation, expanded capabilities, and fast lead times — helping keep modern mixed-use projects on schedule.

Smart, safe, and reliable by design, ReliaGear SB commercial metering scales from small tenant spaces to large multi-tenant facilities, delivering dependable power distribution and metering where you need it most. ABB helps commercial and industrial customers energize projects faster with equipment they can trust — power what counts.

Commercial Metering Field-Installable Kits
ReliaGear SB Commercial Metering field installable kits for small tenants are easy to order and install. Contact your ABB account manager or click here for more information.

Features and benefits

  • UL listed & EUSERC compliance for faster project approvals and utility acceptance
  • 208Y/120 V AC, 480Y/227 V AC common service voltages to standardize designs
  • 65 or 100 KAIC short circuit rating maximum for safer and easier coordination
  • Main amperages: 800, 1000, 1200, 1600, 2000, 2500, 3000, or 4000 A
  • Improved installation experience with proven bus design and easy-to-connect sections – no need for special hardware
  • Finger-safe bus stack that meets IP20 standards in select configurations
  • Front access with enclosure NEMA Type 1 or 3R choices 
  • Footprint savings compared to previous generation, improving serviceability, especially in tight electrical rooms
  • SPD, RELT, ground fault and space heater options
  • Field kits for circuit breakers and meter sockets
  • Fast cycle time to support your project needs
     

Applications

  • Commercial and residential mixed-use sites
  • Single and multi-tenant retail centers
  • Single and multi-tenant manufacturing facilities
  • Large residential sites and more

For CMM utility compartments by company, click here. 
For legacy Spectra Commercial Metering switchboard website, click here.