Guard I Noise Isolation Transformer
Benefits
- Extra protection for sensitive equipment
- Designed to help reduce operating costs
- Easy access for installation and service
Features
- Full width copper electrostatic shielding standard
- Electrostatic shield ground wires are terminated to a common ground lug
- Unique core and coil design using grain-oriented silicon steel
- Core and coil assemblies mounted on rubber isolation pads
- Single piece front/back
- Outward facing feet
- Lifting eyes provided in top clamp
- Lug kit included up through 150kVA
- Copper ground bar kit included up through 150kVA
- Copper ground strap
Technical specifications
- 15 – 500 kVA
- 120 db common mode noise protection
- 30 db transverse mode noise protection
- Three-phase
- Copper or aluminum windings
- NEMA 1 and/or 2 drip-proof enclosure
- Weather shield available for field conversion to NEMA 3R
- NEMA 3R stainless steel (Type 316) available through 150 kVA
Certifications/ Standards
- DOE Standards
- Seismic qualified
Applications
- Office buildings
- Lighting circuits
- Data centers
- Medical facilities
Contact us
Contact us