Contactors are used for controlling electrical loads in many segments such as industry, service sector, marine sector, etc. The breaking technique with vacuum interrupters, help operate in...More
Contactors are used for controlling electrical loads in many segments such as industry, service sector, marine sector, etc. The breaking technique with vacuum interrupters, help operate in particularly difficult environments. Our MV contactors are suitable for the control of motors, transformers, capacitor banks. Equipped with the correct fuses they can also provide protection with a fault level up to 50kA.