INCA E-Stops
Emergency stop for enclosure installation.
INCA is an illuminated emergency stop for panel mounting. It is designed for installation in 22.5 mm holes in equipment cabinets with a removable terminal. INCA's compact dimensions saves space in the cabinet.
Used to stop unsafe machine function in order to prevent an accident or reduce its consequences.
email us at: jokab.service@us.abb.com
Features and Benefits
- Helps reduce downtime with extensive LED indication.
- Removable terminal block
- Models with black button available for a safety stop
- Easy Connection
- Can connect to a Safety Relay or Safety PLC