Skip to main content

ReliaHome Small Circuit T-Series

ReliaHome T Series Load Center

ReliaHome™ is the new, innovative, comprehensive residential portfolio under the ABB brand. The T-Series offering includes small circuit load centers (2-14 single pole 1” spaces). T-Series load centers replace the GE legacy small circuit PowerMark™ Gold load centers. 

Innovative features make installation and inventory management easy with these load centers. By providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence.

Features and benefits

Easy to install  
  • Easier wire installation – backed out neutral screws
  • Save on installation time – self-leveling center keyhole mounting, tangential knockouts, and integrated circuit breaker mounting rails
     
Easy to rely on
  • Built to last – galvanized, rust-resistant enclosures ensure quality and performance
  • Multifunctional – outdoor load centers suitable for use as service entrance equipment, indoor white front option available
     
Easy to work with
  • Common circuit breaker platform – simplified stocking strategy across all ReliaHome load centers
  • Availability – expansive national distributor and retail network
     

Technical specifications

  • Single phase, 3-wire  
  • 120/240 VAC  
  • Circuit count, up to 2-14 single-pole 1” spaces 
  • Main lug  
  • Main lug convertible  
  • Main circuit breaker  
  • Up to 200A  
  • Indoor NEMA 1 or Outdoor NEMA 3R
     

Applications

  • New home construction 
  • Multifamily 
  • Residential renovation
     

Certifications, classifications and standards

UL Listed (Panelboards No. 67)