ReliaHome Small Circuit T-Series
e-Catalog
ReliaHome™ is the new, innovative, comprehensive residential portfolio under the ABB brand. The T-Series offering includes small circuit load centers (2-14 single pole 1” spaces). T-Series load centers replace the GE legacy small circuit PowerMark™ Gold load centers.
Innovative features make installation and inventory management easy with these load centers. By providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence.
Features and benefits
Easy to install
- Easier wire installation – backed out neutral screws
- Save on installation time – self-leveling center keyhole mounting, tangential knockouts, and integrated circuit breaker mounting rails
Easy to rely on
- Built to last – galvanized, rust-resistant enclosures ensure quality and performance
- Multifunctional – outdoor load centers suitable for use as service entrance equipment, indoor white front option available
Easy to work with
- Common circuit breaker platform – simplified stocking strategy across all ReliaHome load centers
- Availability – expansive national distributor and retail network
Technical specifications
- Single phase, 3-wire
- 120/240 VAC
- Circuit count, up to 2-14 single-pole 1” spaces
- Main lug
- Main lug convertible
- Main circuit breaker
- Up to 200A
- Indoor NEMA 1 or Outdoor NEMA 3R
Certifications and standards
UL Listed (Panelboards No. 67)
Applications
- New home construction
- Multifamily
- Residential renovation