ProLine UL 67 Panelboards
ProLine panelboards are the electrical industry's first current-limiting, touch-safe and fully coordinated UL 67 panelboard. Powered by industry leading SACE® Tmax® XT main breaker technology, and the high-performance SUP200M and S800U Miniature Circuit Breakers (MCBs), ProLine panelboards deliver increased capacity to secure efficient power distribution to critical power applications such as data centers, airports, and hospitals. ProLine panelboards and branch breakers' features enable safer and more convenient installations, reducing electric shock risks.
ProLine panelboards and ProLine breakers are shipped from ABB's distribution center located in Mt. Juliet, TN.
Features
- Current limiting UL MCBs
- Compact design
- Single or double ended incoming
Benefits
- Fully coordinated
- Touch Safe – IP20
- Pluggable breaker with non-energized, bolt-on screw
- Advanced MCB technology to quickly mitigate short circuit faults
Technical specifications
- 225A and 400A busbar
- 42 and 84 circuit
- 35 kAIC Series rating (240V)
- 14 kAIC Series rating (277/480V)
- Fully rated feed through Lugs
- 1A to 100A branch breakers
- Fully rated sub-feed lugs or breaker
- K and C trip curve breakers
Certifications and standards
- UL67
- IP20
Applications
- Critical power – Data Centers, hospitals, airports, marine
- Commercial buildings – Shopping malls, banks
- Education - Universities