Skip to main content

Medium Voltage Switchgear

ABB's medium-voltage switchgear portfolio helps protect and control electrical equipment in data center, renewable energy, commercial, industrial and utility applications worldwide. Our deep domain expertise in innovative engineering and advanced manufacturing combined with our global presence enables us to help our customers solve their toughest electrical infrastructure challenges. From original equipment manufacturing to retrofits and new infrastructure builds, our expanding MV portfolio delivers solutions.

Advance is the ABB ANSI/IEEE platform for 5, 15, 27 & 38 kV metal-clad switchgear. Available in either non-arc-resistant construction or with Device Limited Arc-Resistant…
Digitalization simplifies construction while increasing safety and versatility
Provides dependable, economical load switching and protection for MV applications.
Provides reduced arc flash incident energy levels for customers on their existing MV equipment.
SafeGear medium voltage, metal-clad switchgear for primary distribution up to 15 kV using passive arc-resistant construction.
SafePlus is a compact GIS system for distribution applications up to 38kV / 25kA / 600A
Well-proven ZX switchgear for applications up to 40.5 kV, 3150 A, 40 kA