Smile E-Stop
Smile emergency stop is a small and easy to install emergency stop. The size of the device makes it possible to be installed wherever you want. It comes with M12 connection or cable, and the centralized mounting holes makes it especially easy to mount on aluminum extrusions.
Used to stop unsafe machine function in order to prevent an accident or reduce its consequences.
email us at: jokab.service@us.abb.com
Features and Benefits
- Helps reduce downtime with extensive LED indication.
- Easily expandable if additional e-stops are needed.
- Models with black button available for a safety stop
- Easy Connection
- Can connect to a Safety Relay or Safety PLC
Features
- Compact size
- Quick installation
- Serial connection
- Highly adaptable
- Reliable in extreme conditions
- LED diagnostics