Smile Emergency Stops
e-Catalog
Smile is a small and easy to install emergency stop button. Its size allows mounting in reduced spaces, and its centered mounting holes makes it especially easy to mount on aluminum extrusions. Smile is available with M12 connectors or cable and has an integrated LED in the button that shows the status and simplifies error tracking.
The standard models of Smile have 2 contacts and can be used with safety relays/controllers from all brands.
Features and benefits
Easy to install
- Compact size
- Quick installation with centered mounting holes
- Easy connection with M12 connectors
Optimum interface
- Highly adaptable with several models to choose between depending on position, installation and function
Continuous operation
- Helps reduce downtime with extensive LED indication
Application
Used to stop unsafe machine functions in order to prevent an accident or reduce its consequences.
Image