Contact

Header Top Menu

US Electrification
HPI™ High-Performance Interconnect System
Industrial Solutions

HPI™ High-Performance Interconnect System

HPI (High-Performance Interconnect System) – SPD Connection System is a dual shielded, triple insulated multi-core power conductor specially constructed to minimize interconnection impedance for SPD installations. HPI is UL approved for use with Current Technology SPD products. The ground & neutral shielded design of the HPI SPD Connection System provides the installer with a pre-manufactured SPD termination or a field terminated option with ends unterminated.

Benefits

  • Maximizes SPD unit performance
  • Allows the SPD unit to be installed outside of the switchgear
  • Interconnect cable length can be increased up to 4 times
  • Increases installation location options
  • Simplifies installation and reduces installation time
  • Improves installation quality
  • Removes hazards of internal SPD installations
  • Offered either pre-terminated at the SPD end or unterminated at both ends

 

Features

  • Dual shield
  • Triple insulated
  • Multi-core

 

Standards and certifications

  • UL approved

 

Download documentation for more information

 

Downloadable Resources

HPI Datasheet

HPI Installation & Operation Manual 6AWG

HPI Installation & Operation Manual 10AWG

Contact us

Contact us
icon-mail
icon-pin