TransGuard-TG3 Series
TransGuard®─TG3™ (TG3) protects and prevents costly downtime and equipment damage caused by routine or catastrophic electrical disturbances. It comes standard with a Current Technology patented Integrated Suppression Module (ISM™). Moreover, TG3 incorporates surge-rated copper busing, robust filtering, and advanced remote communication capabilities to deliver outstanding performance in all power quality surge events.
Benefits
- Easy accessibility to real-time data via display located on the unit or remotely
- Unmatched performance and reliability backed up by a third party independent report
- Protects modern facilities from costly downtime and equipment failure
- Industry leader in surge suppression performance
- Standard 15-year warranty
Features
- Integrated Suppression Module (ISM™)
- Thermally protected MOVs
- Surge-rated copper busing
- Robust filtering
- Advanced local and remote communication capabilities through Modbus or Ethernet protocols
Technical Specifications
- Single surge rated and tested
- 50-300 kA rating per mode and 120-600 voltage delta
Standards, Certifications, Classifications
- UL listed 1449 4th edition for Type 1 and Type 2 applications
- RoHS compliant
- cUL
- UL 1283
- UL96A master label for lightning protection systems
Applications
- Renewable energy
- Motion
- Food and beverage
- Critical power facilities: Hospitals, Financial institutions, airports, data centers
- Educational institutions
- Wastewater treatment plants
- Transportation
- Oil, gas, and chemicals