Integrated Suppression Module - ISM Series
Integrated Suppression Module®- ISM™ is a Type 4 SPD sub-assembly that is suitable for use in Type 1 or Type 2 SPD locations allowing for easy integration into higher-level systems. It can be used as an integral component for custom switchgear, switchboard, panelboard, and motor control center applications.
Benefits
- Extends equipment life by reducing equipment degrading high-frequency line noise and transient
- Compact design for quick and easy installation
- Mastermind advanced monitoring available as an option for remote monitoring
- Standard 15-year warranty
Features
- Component SPD suitable for use in Type 1 or Type 2 applications
- Individually fused and thermally protected MOVs ensuring seamless product performance in the event of single MOV failure
- Heavy-duty filter capacitors ensure industry's best high-frequency noise and transient filtering
- Several remotely mountable monitoring packages that allow for the module to be recessed inside other pieces of equipment while still being capable of monitoring the system
Technical specifications
- Extensive kA rating and voltage offerings
- Single surge rated and tested
Standards, certifications, classifications
- UL listed 1449 4th edition for Type 1 and Type 2 applications
- RoHS compliant
- cUL, and UL 1283
- UL96A master label for lightning protection systems
Applications
- Renewable energy
- Motion
- Food and beverage
- Critical power facilities: Hospitals, Financial institutions, airports, data centers
- Educational institutions
- Wastewater treatment plants
- Transportation
- Oil, gas, and chemicals
Downloadable Resources
Contact us
Contact us