Skip to main content

Transformers - Low Voltage Dry Type

Low voltage dry-type transformers are electrical distribution devices that safely and efficiently convert voltage levels for equipment, machinery, and facility power systems in commercial, industrial, and infrastructure applications. They help electrical engineers, panel builders, contractors, and facility operators deliver reliable power distribution while supporting safety, energy efficiency, and operational continuity. Commonly used in manufacturing facilities, data centers, commercial buildings, healthcare environments, water and wastewater systems, and renewable energy applications, low voltage dry-type transformers provide dependable voltage transformation across a wide range of installations. Key capabilities include energy-efficient operation, low-noise performance, thermal monitoring options, compact designs, and compliance with industry standards for power distribution and electrical safety. Electrical engineers, OEMs, system integrators, facility engineers and plant managers rely on low voltage dry-type transformers to improve power quality, reduce maintenance requirements, and support reliable operation of critical electrical systems. ABB's low voltage dry-type transformer portfolio combines proven power distribution expertise, innovative design, and global application experience to help customers build safe, efficient, and resilient electrical infrastructure.

 

Low Voltage Dry Type Vented Transformers

For applications requiring a 3-wire secondary voltage for 120/240 V systems.
Reliable, energy-efficient design for general purpose lighting and electrical applications. 
For use in renewable energy applications and rated for bidirectional operation.
IR viewing windows allow for safe thermographic testing of energized units.
ABB’s type QL K-Factor transformers are designed to withstand the additional heating that accompanies the presence of harmonics in electrical systems.
Our low noise transformers operate at reduced noise levels. The vibrations within the magnetic steel core have been greatly reduced, thus lowering the humming of the…
Guard I™ noise isolation transformers provide common mode noise attenuation and transverse mode noise attenuation.
Guard II™ transformers incorporate the same electrostatic shield as the Guard I plus additional noise and surge suppression components
Guard III™ Harmonic Mitigating Transformers help eliminate harmonics, improve power quality, and help save energy by reducing the energy (heating) losses. They maintain…
Three phase Servicenter™: integrated transformer and load center
Drive Isolation Transformer (DIT) is designed to specifically handle the mechanical stresses, voltage distortions, and harmonics associated with SCR applications.

Low Voltage Dry Type Non-Ventilated Transformers

TENV transformers are recommended where dust, dirt, or lint may be present or where transformers are subject to sprays or controlled wash-down conditions.

Low Voltage Dry Type, Encapsulated, Enclosed Transformers

QB transformers feature encapsulated core and coils in a NEMA 3R nonventilated weatherproof enclosure.
Single Phase or combine to create three-phase autotransformers, ranging from 0.05 kVA to 3 kVA.
Encapsulated core & coil fully encapsulated isolation transformer in a painted NEMA 3R non-ventilated enclosure with IP 20 wiring compartment.
Transformer load center combo unit is a single phase integrated main breaker load center with encapsulated dry type transformer ranging from 5 kVA to 25 kVA.

Control Power & Machine Tool Encapsulated, Core & Coil Transformers

0.025 kVA – 1.5 kVA Encapsulated open core & coil transformer for 50/60 Hz applications. Various voltages are available for international use.
0.05 kVA – 3 kVA General purpose encapsulated open core & coil transformer for general applications.
0.05 kVA – 3 kVA Encapsulated open core & coil transformer for use where high in-rush currents are needed.
T and X series encapsulated open core and core coil transformer for 50/60 Hz applications.