Portfolio of non-metallic Type A system solutions suitable for general purpose and food and beverage applications.
Helps prevent downtime with a fully non-metallic, corrosion-resistant, liquid-tight system available in larger sizes up to 2 inches.
ABB’s T&B Liquidtight Systems® has expanded its line of flexible non-metallic Type B conduit and fittings.
ABB T&B Liquidtight Systems® flexible metallic conduit solutions for general purpose, oil-resistant, extreme temperature, and aluminum applications
T&B® Liquidtight metallic fittings cover the widest range of trade sizes, application-specific solutions, and ingress protection ratings covering UL, CSA, NEMA and IEC IP…
Non-metallic locknuts to be used with non-metallic fittings and cord connectors.
T&B Liquidtight Systems® cable entry plates help you organize, route and protect cables while maintaining ingress protection
Adaptaflex is available in many different materials, ranging from lightweight to heavyweight with nominal conduit sizes from 10mm up to106mm.
Adaptaflex has a wide selection of metallic conduits and metallic conduit systems manufactured either in galvanized steel or stainless steel.
HarnessFlex® Specialty Conduit Systems provides superior protection for automotive wiring harnesses.
Kopex-Ex flexible conduit systems deliver significant safety benefits across a range of industries where hazardous manufacturing processes are performed
PMA offers a large range of very different mono- and multilayer conduit types that fulfill high technical demands. Conduit sizes range from 4.5 mm to 125 mm diameters, from…
ABB Steel City® Conduit Systems provides cable protection system solutions primarily for commercial construction applications
Engineered to support and protect cables from strain, vibration and environmental damage.
Brass, general-purpose cable glands. Nickel-plated brass cable glands for general purpose use, OEM, industrial and commercial applications.
ATEX/IECEx Metallic cable glands for armored cable offering a double compression configuration. Wire, braid, and tape armored cable
ATEX/IECEx Metallic cable glands for flat non-armored cable.
ATEX/IECEx Metallic cable glands for circular non-armored cable offering a multiple range seal configuration.
ATEX/IECEx Metallic cable glands for non-armored cable offering a single compression configuration.
Kopex-Ex Ex d e Metallic cable glands for non-armored cable offering a compound barrier seal for Ex e and Ex d applications
ATEX/IECEx Metallic cable glands for armored cable offering a compound barrier seal for Ex e and Ex d applications.
ATEX/IECEx Metallic cable glands for circular shielded or screened non-armored cable offering a multiple range seal configuration.
ATEX/IECEx Metallic cable glands for flat shielded or screened non-armored cable.
Nylon cable glands for general purpose usage, with added spiral strain relief to alleviate acute cable bending.
Quick Install Cable Gland - NPG, Quick Connect™ allows for fast and effective fitting of cable glands without access to the inside of an enclosure, greatly speeding up…
General-purpose nylon cable glands ideal for installations such as robot manufacturers, packaging equipment, machine tool building, and other industrial OEM and MRO…
Stainless Steel 316L, general-purpose cable glands. OEM, industrial and commercial applications, where a high level of corrosion resistance may be required.
Jacketed metal-clad cable fittings for hazardous locations. ST is the original STAR TECK® fitting for Teck and ACWU cable
STAR TECK® STX is the original STAR TECK® fitting for hazardous locations.