Skip to main content

Molded Case Circuit Breakers (MCCB)

The SACE® Tmax® XT molded case circuit breaker (MCCB) range helps ensure extreme performance and protection features up to 1200 amps, globally certified UL/IEC/CSA
SACE® Tmax® T - A complete range of molded case circuit-breakers up to 3200 A
ABB‘s SACE® FORMULA molded case circuit breaker line offers simplicity and quality in some of the smallest dimensions available
FB100, available up to 600A with interruption capacities up to 200kAIC.
15-125A; designed for use in lighting panel applications
15 to 150A; our industrial thermal-magnetic E150 breakers provide a proven, cost-effective solution
The ProLine Circuit Breaker is the industry's first UL approved current limiting breaker to be used in a panelboard application
Q-Line Miniature Circuit Breakers series include TH(H)QC cable-in, cable-out (lug-lug), TH(H)QB in bolt-on, and TH(H)QB-RC ring lug versions. All of them are available in 15A…