Contact

Header Top Menu

US Electrification
Panelboards

Panelboards

From design through manufacture and delivery, ABB commits its considerable resources to giving our panelboard customers the products they need, when they need them.  ABB Panelboards options include... More
From design through manufacture and delivery, ABB commits its considerable resources to giving our panelboard customers the products they need, when they need them.  ABB Panelboards options include power and lighting, generator connection, and bypass isolation.  Product offerings include ReliaGear neXT Power panels, ReliaGear Lighting panelboards, A Series II panelboards, Proline panelboards, and Spectra series power panelboards.  

Power Panels

ReliaGear neXT
Modular, field-modifiable panel design and ABB’s groundbreaking Tmax XT circuit breakers to simplify installation and servicing and enhance energy efficiency.
Spectra Series Power Panelboards
Offer plug-in and bolt-on style interiors for use in all Spectra Series* Power Panelboard applications.
Spectra* Series Integrated Submetering Panelboard
Suitable for either new construction or retrofit, the Spectra Series Integrated Submetering Panelboard combines the benefits of a multi-tenant digital meter with a reliable...
GenTower* for Spectra Power Panelboards
Suitable for small to medium sized commercial spaces with services of 1200A or less that require critical power at all times. Allows for quick and easy connection to an...
Bypass Isolation Panel
The Bypass Isolation Panel enables complete removal of power from your UPS system while maintaining an active critical load bus.

Lighting Panels

ReliaGear Lighting Panelboards
By integrating Formula A2 & Tmax XT as mains and sub-feeds in the RQ, RL, RE, RS, and ProStock, ABB delivers a new generation of lighting panels with increased breaker...
ReliaGear Lighting Panels with Branch Circuit Monitoring
ReliaGear lighting panelboards with branch circuit monitoring track energy and power down to the individual branch circuit to improve energy efficiency and control costs.
ProLine Panelboards
The ProLine panelboards provide an innovative and high-performance approach to branch circuit protection. For those industries and service providers where reliability and 24/...
A-Series II Panelboard
This panel's flexible design, ease of installation and competitive price make it the obvious choice for contractors and consultants. There are over 12,000 combinations...
A-Series II Pro-Stock Panelboard
Get almost any lighting panel you want - Right Now! Modular kits can be pulled from a distributor stock and assembled to form over 1500 different lighting panel...
A-Series II Branch Circuit Monitoring
An energy management product that lets users monitor key electrical parameters down to a branch circuit level. This information can then be transmitted to a BAS or similar...
A-Series II Powerpanel
Allows users to install larger frame breakers as branch devices. This results in smaller and lighter panelboards that are ideal for commercial construction.
A-Series II AMP1 Integrated Power & Energy Meter
The factory installed AMP1 meter is a completely integrated solution ideal for tenant billing and cost allocation.

Previous Generation Panelboards

EntellEon Low-Voltage Power Panel
A More Versatile Alternative to Traditional Power Panels.Simple. Responsive. Revolutionary.

Contact us

Contact us
icon-mail
icon-pin