Skip to main content

Switchgear

The ABB switchgear offering includes both low voltage and medium voltage switchgear along with electrical disconnect switches, fuses and circuit breakers used to control, protect, and isolate electrical equipment.
 

Abbreviated Switchgear & Components

The ABB Emax Link 2 UR 1558 structures provide a turnkey solution for OEMs and are designed and tested to UL 1558 standards.
Medium voltage preassembled units to be used as components for primary distribution air-insulated switchgear.

Low Voltage Switchgear

Incorporates the latest in switchgear technology.
The MNS® metal-enclosed LV power circuit breaker switchgear offers excellent flexibility due to the modularity of both the electrical & mechanical design.

Medium Voltage Switchgear

Advance is the ABB ANSI/IEEE platform for 5, 15, 27 & 38 kV metal-clad switchgear. Available in either non-arc-resistant construction or with Device Limited Arc-Resistant…
Digitalization simplifies construction while increasing safety and versatility
Provides dependable, economical load switching and protection for MV applications.
Provides reduced arc flash incident energy levels for customers on their existing MV equipment.
SafeGear medium voltage, metal-clad switchgear with passive arc-resistant construction for primary distribution up to 15 kV.
SafePlus is a compact GIS system for distribution applications up to 38kV / 25kA / 600A
Well-proven ZX switchgear for applications up to 40.5 kV, 3150 A, 40 kA

Previous Generation Switchgear