Skip to main content

ReliaGear Pro-Stock Panelboards

Engineered for projects with a short turnaround, ReliaGear® Pro-Stock™ lighting panelboards are a smart investment when operational downtime cannot be afforded. Pro-Stock lighting panelboards are delivered unassembled providing the flexibility to select interior, enclosure type, front, main, and sub-breaker kit to meet most application requirements immediately.

Ask an expert     Selection Guide

Benefits

  • Engineered for projects with short turn around – Great option for customers with emergency situations like natural disasters or property damage or small buildings or business
  • XTra value at every level - A smart investment when operational downtime can’t be afforded
  • Unassembled by design- A convenient way to solve your customers’ challenges. Pro-Stock lighting panelboards can be assembled and installed on site in about 30 minutes
  • +1K configurations - XTreme flexibility to meet your application requirements
  • Short or no lead time - From our warehouse located in Mount Juliet, Tennessee to our distributors in less than 48 hrs
  • Immediate availability - Seven parts to select from your distributors’ shelves to serve your customers immediately
     

Features

  • Symmetrical design allows top or bottom feed with main breaker or main lugs. Plus, modular kits for +1,500 configurations.
  • Tmax® XT and FORMULA A2 circuit breakers now offered with thermal magnetic and ekip DIP trip units for reliable performance
  • Full-panel height neutral bar connections for point-of-ease installations and simplified wiring
  • Field installable kits allow you to shift gears on the fly
  • All panels are convertible between main lugs or main breaker
  • Standard Pro-Stock panels have the capability of adding sub-feed breakers or feed-thru lugs in the field
  • Reversible interior. No need to specify top or bottom feed

     

Technical specifications

  • Main bus ratings of 225 A, 400 A, and 600 A available for main lug (Up to 250 A & 400 A main breaker)
  • 600 A main lug offering or lower sub-feeds at 400 A
  • 100–600 A available
  • 240 V AC 1- or 3-phase or 480Y/277 V AC 3-phase
  • NEMA 1 or 3R, 4, 4X, and 12 enclosures available          
  • 42 circuit max
  • Meets all UL, NEMA and CSA standards
     

Applications

ReliaGear Pro-Stock lighting panelboards are used for small projects and non-specific applications that are needed fast.

  • Emergency situations like natural disasters or property damage
  • Storage units
  • Strip malls
  • Subways
  • Small businesses, small buildings and more