The ABB Emax Link 2 UR 1558 structures provide a turnkey solution for OEMs and are designed and tested to UL 1558 standards.
Medium voltage preassembled units to be used as components for primary distribution air-insulated switchgear.
Incorporates the latest in switchgear technology.
The MNS® metal-enclosed LV power circuit breaker switchgear offers excellent flexibility due to the modularity of both the electrical & mechanical design.
Low voltage switchgear for use with Gerapid High-Speed DC circuit breakers.
Advance® is ABB’s ANSI platform for 5, 15 and 27 kV rated metal-clad, medium voltage switchgear.
Digitalization simplifies construction while increasing safety and versatility
Provides dependable, economical load switching and protection for MV applications.
Provides reduced arc flash incident energy levels for customers on their existing MV equipment.
SafeGear® medium voltage, metal-clad switchgear for primary distribution up to 15 kV suitable for indoor installations.
SafePlus is a compact GIS system for distribution applications up to 38kV / 25kA / 600A
Well-proven ZX switchgear for applications up to 40.5 kV, 3150 A, 40 kA