Skip to main content

    Step Inside Innovation. Step Outside the Booth.

    Las Vegas, NV | November 17–19, 2026
    Ride & Drive Area – Outdoor Space S7027

    Demo Schedule Booth directions ABB Renewable Landscape

    Step Inside Innovation. Step Outside the Booth.

    Las Vegas, NV | November 17–19, 2026
    Ride & Drive Area – Outdoor Space S7027

    Demo Schedule Booth directions ABB Renewable Landscape

    Experience ABB's Mobile Innovation Hub

    This year, ABB is taking renewable energy solutions outside the convention center and into the action. Visit us at the Ride & Drive area (Space S7027) where our PowerBetter Road Show trailer and IP Mobile Solutions truck bring ABB's complete renewable energy portfolio to life.

    Step inside our 53-foot mobile showroom to explore hands-on demonstrations of medium-voltage switchgear, advanced protection relays, microgrid controls, and the industry's first UL-certified 2000Vdc switch-disconnectors. Don't miss SACE Infinitus at the Grid Edge Theater, the world's first IEC-certified solid-state circuit breaker delivering 20-50 microsecond fault clearing for BESS and solar DC systems. Outside, discover ABB's proven installation products, from Deltec® cable ties engineered for 20+ year UV resistance to Color-Keyed® connectors trusted on projects exceeding 100 MW.

    Whether you're developing commercial & industrial utility-scale solar, integrating battery storage, or building the next generation of renewable infrastructure, ABB delivers the products, expertise, and partnership you need to reduce LCOE and maximize uptime.

    ABB is your renewable energy partner.

    Talk to an expert

    Image
    ABB Mobile Solutions Truck

    IP Mobile Solutions Truck

    Image
    Inside the ABB PowerBetter Roadshow Trailer

    PowerBetter Roadshow Truck

    Elevate Your Experience: Top Reasons to Find ABB at RE+ 2026

    Two Mobile Assets. One Complete Renewable Energy Experience.

    Skip the crowded aisles. Our Road Show trailer and IP Mobile Solutions truck deliver a focused, hands-on product experience in the outdoor Ride & Drive area, complete with live equipment, working demos, and dedicated ABB engineers.

    IP Mobile Solutions Truck

    Our IP Mobile Solutions truck showcases ABB's complete installation products portfolio. Get hands-on with Deltec® cable ties, Ty-Rap® fastening systems, Color-Keyed® compression connectors, Blackburn® grounding solutions, and Ocal® PVC-coated conduit, all engineered for the demanding environments of renewable energy installations.

    View products

    Video URL
    PowerBetter Road Show Trailer

    Step inside ABB's 53-foot mobile showroom, a fully equipped demonstration center bringing our utility, commercial & industrial, OEM, and residential solutions directly to you. Organized into four distinct zones, the Road Show trailer features live equipment displays, interactive stretch monitors, and working product demonstrations.

    Explore

    Experience Innovation: Hands-On Showcases Inside the Road Show Trailer

    Low Voltage DC Portfolio

    As electrification accelerates across industries — from solar and energy storage to EV charging and smart buildings — the demand for robust, efficient power distribution has never been greater. ABB's comprehensive low-voltage portfolio delivers end-to-end protection, switching, and control across the full DC value chain.

    SACE Infinitus

    SACE® Infinitus

    Built for resilience, this Solid State Circuit Breaker (SSCB) handles up to 2500A and 1250V DC, combining a circuit breaker, contactor, isolator, and energy meter with extensive communication options.

    Meet our Infinitus experts

    OTDC Disconnect Switch

    OTDC

    OTDC switch-disconnectors are suitable for solar/PV, Energy Storage System (ESS), EV Charging, marine, DC microgrids, DC data centers, rail, and DC distribution. The versatile portfolio includes solutions for up to 2000V DC.

    Learn more

    OTHV Disconnect Switch

    OTHV

    ABB’s OTHV switch-disconnectors support 800–1000V AC, delivering reliable isolation and improved efficiency for modern solar and industrial applications.

    Learn more

    G1S Bidirectional DC Contactor

    G1S Bidirectional DC Contactor

    Designed for demanding DC switching, it handles up to 1500V DC and 500A continuous current in a compact, installation-ready design. It serves energy storage, EV charging, renewable energy, and industrial DC applications.

    Learn more

    SACE Emax 2

    SACE® Emax 2

    Go beyond circuit protection to manage low-voltage distribution systems, combining advanced control, connectivity and energy management. Ideal for renewable applications, helping optimize power distribution while meeting evolving grid requirements.

    Learn more

    DC solutions

    DC solutions

    ABB’s Direct Current solutions enable more efficient, reliable and sustainable power systems for the energy transition. From solar and battery storage to EV charging, ABB’s comprehensive DC portfolio helps simplify infrastructure, reduce energy losses and optimize power distribution.

    Discover our DC Portfolio

    Grid-Scale Renewable Integration

    Discover ABB's comprehensive portfolio for utility-scale solar and wind interconnection. From advanced MV switchgear to intelligent protection relays, these solutions ensure reliable grid integration and maximum energy yield.

    Advance MV Switchgear

    Advance MV Switchgear

    Medium-voltage metal-clad switchgear for utility substation and collector system applications. Arc-resistant designs meet IEEE C37.20.7 for enhanced operator safety.

    Learn more

    GridShield® Recloser & Control Panel

    GridShield® Recloser & Control Panel

    Solid-dielectric recloser technology for renewable collector systems. Smart grid-ready with advanced fault detection and automated restoration.

    Learn more

    Relion Protection & Control Relays

    Relion® Protection & Control Relays

    Interactive demonstration of Relion protection relays and ABB Ability™ digital solutions for predictive maintenance and remote monitoring.

    Learn more

    Microgrid Controls

    Microgrid Controls

    Scalable microgrid control systems enabling seamless integration of solar, storage, and backup generation for resilient renewable installations.

    Learn more

    Compliance Highlights: IEEE C37.20.7 arc-resistant | IEEE 1547 grid interconnection | NERC CIP cybersecurity-ready | UL-listed

    Commercial & Industrial Applications

    Solutions for commercial solar, C&I energy storage, and behind-the-meter applications. Designed for reliability, code compliance, and seamless integration with building electrical systems.

    ReliaGear® Switchboard with Lite Panel Pro

    ReliaGear® Switchboard with Lite Panel Pro

    Intelligent switchboards with integrated monitoring for commercial solar and storage installations. Lite Panel Pro provides real-time energy data and load management.

    Learn more

    ReliaGear® Busway

    ReliaGear® Busway

    Flexible power distribution for modular installations. Reduces installation time and enables future system expansion.

    Learn more

    ReliaGear® Lighting Panel with BCM

    ReliaGear® Lighting Panel with BCM

    Branch circuit monitoring for granular energy visibility in commercial renewable installations.

    Learn more

    Compliance Highlights: UL 891 listed | NEC 2023 compliant | NFPA 70E arc flash considerations | ASHRAE 90.1 energy code support

    Partner Solutions for System Builders

    Purpose-built components for inverter manufacturers, BESS integrators, and renewable energy OEMs. Streamline your supply chain with UL-certified, application-tested solutions.

    Zenith T-Series Service Entrance ATS

    Zenith T-Series Service Entrance ATS

    Automatic transfer switches for critical backup power in renewable installations. UL 1008-listed with bypass isolation for maintenance without downtime.

    Learn more

    ReliaGear® neXT Power Panel with IP20

    ReliaGear® neXT Power Panel with IP20

    Compact power distribution for OEM skid integration. IP20-rated for indoor applications with finger-safe design.

    Learn more

    LV Dry Type Transformer

    LV Dry Type Transformer

    Energy-efficient transformers for inverter output and auxiliary power applications. DOE 2016 compliant.

    Learn more

    ProLine & SMISSline Systems

    ProLine & SMISSline Systems

    Modular enclosure and busbar systems for custom panel building. Reduces assembly time and ensures consistent quality.

    Learn more

    Compliance Highlights: UL 1008 (ATS) | UL 1741 inverter integration | DOE 2016 transformer efficiency | IEC 61439 panel standards

    Residential & Commercial

    Complete residential solar and storage solutions from load centers to smart panels. Designed for installers seeking reliable, code-compliant equipment that simplifies commissioning.

    ReliaMod® Modular Metering

    ReliaMod® Modular Metering

    Flexible metering solutions for residential solar interconnection. Supports net metering and time-of-use rate structures.

    Learn more

    ReliaHome® Load Centers

    ReliaHome® Load Centers

    Residential load centers with solar-ready configurations. Designed for NEC 2023 rapid shutdown compliance.

    Learn more

    ReliaHome® Smart Panel Demo

    ReliaHome® Smart Panel Demo

    Next-generation smart electrical panel with integrated energy monitoring, load control, and EV charging management.

    Learn more

    Compliance Highlights: Compliance Highlights: NEC 2023 compliant | UL 67 listed | California Title 24 ready | Rapid shutdown compliant

     

    The Grid’s Brightest Minds: Technical Sessions You Can’t Miss

    Join us inside the Road Show trailer for 15-minute technical presentations featuring live product demonstrations and Q&A with ABB engineers. Sessions cover grid automation, renewable protection, 2000Vdc technology, and installation best practices.

     
    Tuesday,
    November 17
    9:30 AM

     

    10:00 AM

     

    10:30 AM

    Intelligent Substations for Renewables

    11:00 AM

    Hands-On Installation Products Demo

    11:30 AM

    Next-Gen Power Density for OEMs

    12:30 PM

    C&I EBOS Solutions

    1:30 PM

    Residential Solutions

    2:30 PM

    Demand Response & VPP

    3:00 PM

    Hands-On Installation Products Demo

    3:30 PM

    Microgrids: The Future of Energy

    4:30 PM

    MV Grid Solutions for Renewables

    5:30 PM

    Hands-On Installation Products Demo

    Wednesday,
    November 18

     

     

    MV Grid Solutions for Renewables

    Hands-On Installation Products Demo

    Residential Solutions

    Demand Response & VPP

    Intelligent Substations for Renewables

    Microgrids: The Future of Energy

    Hands-On Installation Products Demo

    C&I EBOS Solutions

    Next-Gen Power Density for OEMs

    Hands-On Installation Products Demo

    Thursday,
    November 19

    Next-Gen Power Density for OEMs

    Hands-On Installation Products Demo

    Residential Solutions

    Hands-On Installation Products Demo

    Intelligent Substations for Renewables

    Microgrids: The Future of Energy

    C&I EBOS Solutions

     

     

     

     

     

    ABB Stanley tumbler

    The first 10 attendees who sign up at our welcome desk on the day of each presentation will receive an exclusive ABB Stanley tumbler!

    Don't Miss ABB's Featured Presentations

    Image
    Thorsten Strassel

    Thorsten Strassel

    DC Power Distribution: the game-changer your grid isn't ready for

    Date & Time: Tuesday, November 17, 2026 | 2:30 PM – 2:55 PM

    Location: Grid Edge Theater, Show floor / West Hall (within the main Expo Hall)

    Speaker: Thorsten Strassel, Ph.D., Global Product Manager Solid-State Circuit Breakers

    The rapid growth of solar, storage, and EV charging systems is driving a fundamental shift in power distribution, with DC architecture emerging as a more efficient alternative to traditional AC systems. However, DC networks making fault interruption is still considered a critical engineering challenge. This presentation introduces new DC power distribution architectures enabled by solid-state fault protection devices, which offer microsecond-level fault clearing, reduced system complexity, and improved reliability for commercial and utility-scale applications. Attendees will gain insight into the technology principles, key design considerations, and ABB’s offering that demonstrates how solid-state protection is unlocking the next generation of DC power infrastructure.

    Talk to an expert

     

    Image
    Mike Hoppe

    Mike Hoppe

    Powering the Future of Mobility: Microgrid Resilience for Autonomous Transit

    Date & Time: Tuesday, November 17, 2026 | 3:00 PM – 3:25 PM

    Location: Electric Drive Theater, West Hall

    Speaker: Mike Hoppe, US Product Marketing Director - Digital Portfolio, ABB Inc.

    As transit agencies embrace autonomous mobility, resilient energy infrastructure becomes mission-critical. This session presents a real-world downtown autonomous transit initiative deploying self-driving shuttles in an urban core environment. Learn how the local transit authority implemented a comprehensive microgrid solution, integrating utility grid connection, solar PV, Battery Energy Storage (BESS), and advanced controls into a single optimized ecosystem. Attendees will gain actionable insights into designing resilient power systems that keep autonomous transit networks running reliably.

    Explore ABB Research & Innovation

    ABB experts are presenting three technical posters at RE+ 2026. Visit the poster hall to discuss the latest advances in renewable energy technology with our engineering team. Posters will be highlighted during the conference on Tuesday, November 17th, and Wednesday, November 18th, from 11 AM to 12 PM and 2 to 3 PM.

    Poster 1: Circuit Breakers—The Untapped Resource for Renewable Energy Efficiency

    Presenter: Ansh Tejani – Product Marketing Specialist

    Discover how modern air circuit breaker technology integrates advanced sensing, predictive analytics, and dynamic load management—transforming breakers from passive protection devices into active system enablers. Learn how intelligent breakers can reduce O&M costs, improve uptime, and lower LCOE for solar and wind projects.

    Key Topics: Real-time monitoring | Predictive maintenance | Load management | Arc flash detection | Cybersecurity

    Poster 2: Unlocking Efficiency with 2000Vdc Solar Collection Systems

    Presenter: Brian J. Nelson – US Renewable Energy segment leader

    Explore the transformative shift from 1500Vdc to 2000Vdc collection systems for utility-scale solar. Learn how increased system voltage reduces copper usage, minimizes combiner boxes, and streamlines EPC workflows—lowering both CAPEX and OPEX while improving energy yield.

    Key Topics: 2000Vdc technology | UL-certified switch-disconnectors | eBOS optimization | Longer string lengths | Industry adoption challenges

    Poster 3: Durable Cable Management for Solar Farms

    Presenter: Puneet Jaiswal – Product Marketing Manager

    Case study from a 100 MW solar farm in Central California demonstrating how ABB Deltec® cable ties reduced lifecycle cable management costs by up to 80%. Learn how proper cable tie selection impacts long-term reliability, maintenance costs, and project economics.

    Key Topics: UV resistance | 20+ year durability | Tracker axle applications | Lifecycle cost reduction | 1M+ ties deployed

    More ABB at RE+: Visit ABB Motion

    ABB's presence at RE+ 2026 extends beyond the Ride & Drive area. Our colleagues from ABB Motion are showcasing drives, motors, and power conversion solutions for renewable energy generation in the Central Hall.

    ABB Motion Booth: #C4440, Central Hall 
    Focus Areas: Solar inverters, wind power converters, energy storage power conversion systems

    While ABB Electrification focuses on grid interconnection and balance of plant, ABB Motion addresses the generation side of renewable projects. Together, we deliver complete solutions from solar panel to grid connection.

     

    Find ABB at RE+ 2026

    Event Details

    Dates: November 17–19, 2026 (Exhibits & Show Floor)
    Venue: Las Vegas Convention Center, Las Vegas, NV
    ABB Location: Ride & Drive Area – Outdoor Space S7027
    Show Hours: Tuesday 10:00 AM – 6:00 PM | Wednesday 10:00 AM – 6:00 PM | Thursday 9:00 AM – 2:00 PM
    Getting to S7027: Our outdoor location in the Ride & Drive area is easy to find! Exit the West Hall and follow signs to the Ride & Drive zone near the food truck area. Look for the ABB-branded Road Show trailer and IP Mobile Solutions truck.

    Contact us View map

    Connect on Social Media

    Follow our RE+ 2026 coverage: LinkedIn: @ABBElectrification | Hashtags: #REplus2026, #ABBElectrification, #RenewableEnergy, #PowerBetterRoadShow