Contact

Header Top Menu

US Electrification
Circuit Breakers - Molded Case Circuit Breakers
ABB

Molded Case Circuit Breakers

Molded Case Circuit Breakers
Tmax T
Tmax® T - A complete range of molded case circuit-breakers up to 3200 A. All the circuit-breakers, both three-pole and four-pole, are available in fixed versions.
SACE Tmax XT  series of Moulded Case Circuit Breakers
Available up to 1600A; globally certified UL/CSA/IEC
SACE Formula
ABB‘s FORMULA molded case circuit breaker line offers simplicity and quality in some of the smallest dimensions available.
Record Plus - Molded Case Circuit Breakers
FB100, available up to 600A with interruption capacities up to 200kAIC.
Spectra RMS Electronic Trip Molded Case Circuit Breakers
15 to 1200A. SE150, SF250, SG600 and SK1200 breakers have a digital, solid state, RMS sensing trip system with field installable, front-mounted rating plugs.
Proline circuit breakers
The ProLine Circuit Breaker is the industry's first UL approved current limiting breaker to be used in a panelboard application.
Thermal Magnetic MCCB GE
15 to 1200A. Our industrial thermal magnetic E150, F225, and K1200 breakers provide a proven, cost-effective solution.
Mag-Break Motor Circuit Protector breaker
Magnetic only circuit breakers. Available in Spectra types SE, SF, SG, SK,
Lighting Panel Circuit Breakers - GE TEY
15-125A; Designed for use in lighting panel applications. Internal accessories and mounting bases make them suited for individual mounting as well.

Related Industries

Related Products

Contact us

Contact us
icon-mail
icon-pin