Ty-Rap Extra High Temperature Cable Ties
Engineered for high temperature environments.
When performance matters
The Ty-Rap® extra high temperature cable ties from ABB Installation Products are made of polyamide 4.6 with outstanding resistance to high temperatures in industrial, OEM, MRO and commercial construction applications, such as metal processing, paper mills, lighting and automotive.
Key benefits
ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.
- Durable materials – Polyamide 4.6 molding
- Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
- Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb
- Temperature – Performs in operating temps from -40 °C to + 150 °C (-40 °F to 302 °F) and a minimum installation temp of -18 °C (-0.4 °F)
- Color – Light green
- UL listed – Flammability rating UL 94 V-2
Applications
- Transportation
- Automotive