Skip to main content

Ty-Rap Polypropylene Cable Ties

Ty-Rap Polypropylene Cable Ties

Helps increase resistance to chemicals.

Download Ty-Rap® catalog

When performance matters 
The Ty-Rap® polypropylene cable ties from ABB Installation Products are chemical and weather resistant, providing protection against inorganic acids, polyhydric alcohols and neutral and basic salts.
 

Key benefits

ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.

  • Durable materials – Polypropylene molding
  • Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
  • Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb 
  • Temperature – Performs in operating temps from -60 °C to + 76 °C (-76 °F to 185 °F)
  • Color – Black    
  • UL listed – Flammability rating UL 94 HB
     

Applications

  • Chemical processing
  • Autoclave sterilizing