Skip to main content

Ty-Rap Fluoropolymer ETFE Cable Ties

Ty-Rap Fluoropolymer ETFE Cable Ties

Best suited for extreme environments.

Download Ty-Rap® catalog

When performance matters 
The Ty-Rap® Fluoropolymer ETFE cable ties from ABB Installation Products are resistant to chemicals and radiation. With no outgassing, the cable ties help prevent contamination of sensitive areas, such as in vacuumed, zero gravity and radioactive environments.
 

Key benefits

ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.

  • Durable materials – Fluoropolymer ETFE and silicone-free, inert to most solvents and chemicals, hydrolytically stable, radiation-resistant and non-outgassing  
  • Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
  • Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb 
  • Extreme resistance – Protects against UV degradation
  • Temperature – Performs in operating temps from -45°C to +150°C (-49°F to 302°F) and a minimum installation temp of -60 °C (-76 °F)
  • Color – Aquamarine
  • UL listed – Flammability rating UL 94 V-0
     

Applications

  • Nuclear
  • Power plants
  • Space
  • Environments with risk of smoke generation