Skip to main content

Ty-Rap Extreme Outdoor Cable Ties

Ty-Rap Extreme Outdoor Cable Ties

Optimized for outdoor applications with high temperatures.

Download Ty-Rap® catalog

When performance matters 
The Ty-Rap® extreme outdoor cable ties from ABB Installation Products are made of heat stabilized and UV-resistant polyamide 6.6 for outdoor installations that require resistance to high temperatures.
 

Key benefits

ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.

  • Durable materials – Polyamide 6.6 molding
  • Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
  • Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb 
  • Temperature – Performs in operating temps from -60°C to + 105°C (-76°F to 221°F) and a minimum installation temp of 40°C (-40°F)
  • Color – Black 
  • UL listed – Flammability rating UL 94 V-2
     

Applications

  • Outdoor installations
  • OEM transportation
  • MRO transportation
  • Agriculture – Garden & farm
  • Construction equipment
  • Recreational vehicles
  • Solar