Skip to main content

Ty-Rap Heat Stabilized Cable Ties

Ty-Rap Heat Stabilized Cable Ties

Suited for operating temperatures up to 105 °C (221 °F).

Download Ty-Rap® catalog

When performance matters 
The Ty-Rap® heat stabilized cable ties from ABB Installation Products are made of polyamide 6.6 with high temperature resistance.
 

Key benefits

ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.

  • Durable materials – Polyamide 6.6 molding
  • Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
  • Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb 
  • Temperature – Performs in operating temps from -60 °C to + 105 °C (-76 °F to 221 °F) and a minimum installation temp of -30 °C (-22 °F)
  • Color – Natural with a greenish tint  
  • UL listed – Flammability rating UL 94 V-2
     

Applications

  • Transportation
  • Automotive