Skip to main content

Ty-Rap Fluoropolymer ECTFE Cable Ties

Ty-Rap Fluoropolymer ECTFE Cable Ties

Designed for outstanding performance of flame resistance and low smoke densisty if burned.

Download Ty-Rap® catalog

When performance matters 
The Ty-Rap® fluoropolymer ECTFE cable ties from ABB Installation Products are smoke and flame retardant and recommended for applications where smoke generation is a concern, such as plenum areas.
 

Key benefits

ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.

  • Durable materials – Fluoropolymer ECTFE 
  • Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
  • Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb 
  • Extreme resistance – Protects against UV degradation
  • Temperature – Performs in operating temps from -60 °C to + 160 °C (-76 °F to 320 °F) and a minimum installation temp of -60 °C (-76 °F)
  • Color – Maroon   
  • UL listed – Flammability rating UL 94 V-0
     

Applications

  • HVAC plenum  
  • High-performance smoke and flame requirements