Ty-Rap UV-Resistant Cable Ties
Recommended for outdoor applications.
When performance matters
The Ty-Rap® UV-resistant cable ties from ABB Installation Products are made of weather-resistant polyamide 6.6 for outdoor installations.
Key benefits
ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.
- Supports demanding applications – Several lengths and 6 typical widths with a tensile strength up to 175 lbs
- Bulk packaging – OEM quantities in recyclable polythene bags
- Durable materials – Polyamide 6.6 molding
- Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
- Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb
- Temperature – Performs in operating temps from -60°C to + 105°C (-76°F to 221°F) and a minimum installation temp of 30°C (-22°F)
- Color – Black
- UL listed – Flammability rating UL 94 V-2
Applications
Outdoor installations