Skip to main content

Ty-Rap Flame Retardant Cable Ties

Ty-Rap Flame Retardant Cable Ties

Designed for applications requiring low flammability and low smoke.

Download Ty-Rap® catalog

When performance matters 
The Ty-Rap® flame retardant cable ties from ABB Installation Products are made of flame-retardant polyamide 6.6 for areas where human life is at risk, such as public transport and tunnels.
 

Key benefits

ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.

  • Durable materials – Polyamide 6.6 molding
  • Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
  • Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb 
  • Temperature – Performs in operating temps from -20 °C to + 65 °C (-4 °F to 149 °F) and a minimum installation temp of -0 °C (32 °F)
  • Color – White 
  • UL listed – Flammability rating UL 94 V-0
     

Applications

  • Rail
  • Aerospace
  • HVAC
  • Public Transportation