Skip to main content

Ty-Rap Multicolored Cable Ties

Ty-Rap Multicolored Cable Ties

Available in 10 colors. 

Download Ty-Rap® catalog

When performance matters 
The Ty-Rap® multicolored cable ties from ABB Installation Products are made of polyamide 6.6 and available in 10 colors – brown, red, orange, yellow, green, blue, purple, gray, natural and white.
 

Key benefits

ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.

  • Supports demanding applications – Standard sizes and tensile strengths are typically in stock in standard pack quantities
  • Bulk packaging – 1000/500 pieces  
  • Durable materials – Polyamide 6.6 molding
  • Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
  • Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb 
  • Temperature – Performs in operating temps from -60°C to + 85°C (-76°F to 185°F) and a minimum installation temp of -20°C (-4°F)
  • Color – Brown, red, orange, yellow, green, blue, purple, gray, natural and white
  • Military certified MS3367 – SAE AS23190 
  • UL listed – Flammability rating UL 94 V-2