Ty-Rap Nylon 6/12 UV-resistant Cable Ties
Withstands UV radiation, extreme outdoor conditions, chemical exposure and moisture.
Image
Excels in harsh outdoor environments
The Ty-Rap® nylon 6/12 UV-resistant cable ties from ABB Installation Products deliver UV resistance, low moisture absorption and long-lasting durability in demanding outdoor and industrial settings. When unforgiving environments push fastening solutions to the limit, this UV-resistant cable tie holds firm.
Key benefits
ABB's nylon 6/12 construction absorbs less moisture than nylon 6/6, helping extend replacement intervals in industrial, cold and dry applications.
- Climate resistance – Offers durability and performance under continuous sunlight and field installations
- Water and humidity resistance – Retains mechanical integrity and dimensional stability
- Chemical resistance – Prevents degradation from corrosive agents
- Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb
- UV resistant – Designed to operate in temperatures -40°F to 194°F (-40°C to 90°C) and installation temperatures -4°F (-20°C) and above
- UL listed and RoHS compliant
Applications
- Chemical
- Infrastructure
- Mining
- Oil and gas
- Power generation and distribution
- Rail
- Renewable energy
- Solar energy
Technical data
Image