Ty-Rap Natural Cable Ties
Suited for most indoor applications.
When performance matters
The Ty-Rap® natural cable ties from ABB Installation Products are made of polyamide 6.6 to help provide excellent resistance to shocks, chemicals, oils and temperature fluctuations.
Key benefits
ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.
- Supports demanding applications – Several lengths and 6 typical widths with a tensile strength up to 175 lbs
- Bulk packaging – OEM quantities in recyclable polythene bags
- Durable materials – Polyamide 6.6 molding
- Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
- Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb
- Temperature – Performs in operating temps from -60°C to + 85°C (-76°F to 185°F) and a minimum installation temp of -20°C (-4°F)
- Color – Natural
- UL listed – Flammability rating UL 94 V-2
Applications
Indoor installations