Ty-Rap Railway Cable Ties
Designed for high performance in railway applications.
When performance matters
The Ty-Rap® railway cable ties from ABB Installation Products are made of polyamide 6.6 and EN 45545-2 certified.
Key benefits
ABB offers cable ties and accessories in a wide variety of materials, each suited for specific environments.
- Durable materials – Polyamide 6.6 molding
- Trusted – Offers performance advantages of ABB’s Ty-Rap cable ties
- Grip of steel – Securely locks with corrosion-resistant marine-grade stainless steel barb
UV-resistant cable ties
- Color – Black
- Temperature – Performs in operating temps from -60 °C to + 105 °C (-76 °F to 221 °F)
- UL listed – Flammability rating UL 94 V-2
- Tested – EN 45545-2
Flame retardant cable ties
- Color – White
- Temperature – Performs in operating temps from -20 °C to +65 °C (-4 °F to 149 °F) and a minimum installation temp of 0 °C (32F)
- UL listed – Flammability rating UL 94 V-0
- Tested – EN 45545-2: HL3
Applications
Railways