EV charger manufacturer
Powering emission-free mobility
From single home units to large fleet vehicle chargers, ABB is ready to partner with you and supply a range of product solutions you need to build electric vehicle chargers.
As pioneers of technology for emission-free mobility, ABB offers components with all the right features and ratings for the e-mobility industry that provide:
- Equipment protection
- Continuous operation
- Smart metering and monitoring
Industry insights
Key products
Pilot & signaling devices
Contactors & starters
Rotary disconnects
Low voltage circuit breakers
Molded case (MCCB)
SACE® Tmax XT: range: up to 1200A, up to 600VAC applications
SACE® Formula: range: 15-250A, 240VAC applications
Record Plus: range: 15-600A, up to 600VAC applications
Thermal magnetic E150 line (TEB/TED/THED): 10-150A, up to 600VAC applications
TEY lighting panel circuit breakers: 15-125A, up to 480Y/277VAC applications
Miniature (MCB)
UL489 Miniature circuit breakers
Surge protection devices (SPD)
Switchboards
Transformers
Low voltage dry-type transformers
Key resources