HVAC Equipment Manufacturer
Keep your environment cool with precise control of HVAC systems.
Heating and cooling are no longer just luxuries—they're essential to the environments where we live, work, and operate. Achieving optimal indoor comfort requires precise control of heating, ventilation, and air conditioning (HVAC) systems to ensure clean air and comfortable temperatures.
ABB offers a complete and innovative portfolio designed to meet the diverse application needs of HVAC systems—including chillers, air handling units (AHUs), ventilation systems, and heat pumps—across a wide range of industries such as commercial buildings, data centers, and more.
Explore ABB’s full portfolio for HVAC systems
Optimizing HVAC Systems with ABB Low Voltage Components
As an HVAC manufacturer, meeting the demands for efficiency, reliability, and long-term performance can be complex. ABB’s comprehensive low-voltage portfolio is designed to help you overcome these challenges—enabling energy savings, reducing panel size, lowering assembly time and labor costs, and ensuring continuous, reliable operation.
Continuous Operations
Ensure higher availability and continuous operation of your HVAC systems with our reliable connections and coordinated products—delivered by a trusted supplier.
Energy Efficiency
Reduce energy consumption in HVAC control circuits with our low-power solutions and AF technology, designed to minimize heat dissipation and control panel temperature rise.
Easy Installation
Reduce HVAC control panel assembly time and cut labor costs with our wide range of easy-to-use accessories and connection sets.
Space saving
Save space in your HVAC control panel with our compact solutions, designed to fit seamlessly into your application while helping reduce overall system costs.
Optimize HVAC systems by application
Different environments have different demands, and the right configuration can make all the difference in system longevity and operational costs. Choose your application below to find tailored HVAC solutions that match your specific needs.
Data Centers
Discover our dedicated electrical designs to enhance the efficiency and availability of both air and liquid cooling systems in Data Centers. These solutions help ensure precise thermal management and reliable operation of critical IT infrastructure.
Explore our cooling solutions brochures to learn more.
Buildings
Learn more about ABB’s dedicated electrical designs to enhance the efficiency and availability of air-chiller systems. These solutions help ensure consistent temperature control in buildings, supporting reliable comfort and energy performance.
Key products
Softstarters
Contactors & starters
Control & protective relays
Rotary disconnects
Low voltage circuit breakers
Molded case (MCCB)
SACE® Tmax XT: range: up to 1200A, up to 600VAC applications
SACE® Formula: range: 15-250A, 240VAC applications
Record Plus: range: 15-600A, up to 600VAC applications
Thermal magnetic E150 line (TEB/TED/THED): 10-150A, up to 600VAC applications
TEY lighting panel circuit breakers: 15-125A, up to 480Y/277VAC applications
Power (ACB/LVPCB) & insulated case (ICCB)
SACE® Emax 2: range: up to 6000A, up to 6000VAC applications
Power Break™ II: range: up to 4000A, up to 6000VAC applications
Tmax T8: range up to 3000A, up to 600VAC applications
Miniature (MCB)
UL489 miniature circuit breakers
Automatic transfer switch (ATS)
Digital technology solutions
Surge protection devices (SPD)