Control panel builder
When selecting panel components, control panel builders can boost their competitive position by elevating the quality, reliability, functionality, and price-competitiveness of their panels. Your panels are your reputation. Therefore, searching out the best solutions for your customers is essential.
At ABB we understand this and have developed an extensive portfolio of panel builder solutions that have the quality you expect with the functionality you need. Many solutions include standardized, off-the-shelf components; while others require a customized approach. In both cases, we help control panel builders increase productivity, reliability and efficiency for themselves and their customers.
Whether you are looking to differentiate your product, add value for your customer or find a global partner who can help improve your manufacturing efficiency, ABB knows what it takes to provide innovative solutions. With a full line of components and equipment along with special partnership programs, ABB is the ideal partner for control panel builders.
Industry insights
Key products
Pilot & signaling devices
Softstarters
Contactors and starters
Control and protective relays
Rotary disconnects
Low voltage circuit breakers
Molded case (MCCB)
SACE® Tmax XT: range: up to 1200A, up to 600VAC applications
SACE® Formula: range: 15-250A, 240VAC applications
Record Plus: range: 15-600A, up to 600VAC applications
Thermal magnetic E150 line (TEB/TED/THED): 10-150A, up to 600VAC applications
TEY lighting panel circuit breakers: 15-125A, up to 480Y/277VAC applications
Power (ACB/LVPCB) & insulated case (ICCB)
SACE® Emax 2: range: up to 6000A, up to 6000VAC applications
Power Break™ II: range: up to 4000A, up to 6000VAC applications
Tmax T8: range up to 3000A, up to 600VAC applications
Miniature (MCB)
UL489 miniature circuit breakers
Automatic transfer switch (ATS)
Digital technology solutions
Surge protection devices (SPD)