Electrical equipment manufacturer
When you're looking to add value for your customers, look to ABB.
Whether you are looking to differentiate your product, add value for your customer or find a global partner who can help improve your manufacturing efficiency, ABB, a global leader in circuit breaker technology and other electrical components, knows what it takes to provide innovative solutions to customers who depend on electrical distribution.
With a full line of components and equipment along with special partnership programs, ABB is the ideal partner for electrical original equipment manufacturers.
Industry insights
Key products
Molded case (MCCB):
SACE® Tmax XT: range: up to 1200A, up to 600VAC applications
SACE® Formula: range: 15-250A, 240VAC applications
Record Plus: range: 15-600A, up to 600VAC applications
Thermal magnetic E150 Line (TEB/TED/THED): 10-150A, up to 600VAC applications
TEY lighting panel circuit breakers: 15-125A, up to 480Y/277VAC applications
Power (ACB/LVPCB) & insulated case (ICCB):
SACE® Emax 2: range: up to 6000A, up to 6000VAC applications
Power Break™ II: range: up to 4000A, up to 6000VAC applications
Tmax T8: range up to 3000A, up to 600VAC applications
Miniature (MCB):
UL489 Miniature circuit breakers
Related links