Semiconductor manufacturer
Specialized power protection for specialized industry
The costs of lost production, downtime, quality, and ultimately lost profit can be of huge scale for semiconductor manufacturing fabrication plants (FABs) that are not adequately protected. Partnering with an experienced manufacturer will safeguard your equipment from the devastating effects of a power quality event.
ABB's solutions enable your business to ride through common power quality events, which are often caused by voltage sags. These can either be external environmental forces, such as the weather, or internal factors, such as motors and drives.
Industry insights
ABB INDUSTRY SOLUTION
Key applications for semiconductor industry
Key products
Molded case (MCCB)
SACE® Tmax XT: range: up to 1200A, up to 600VAC applications
SACE® Formula: range: 15-250A, 240VAC applications
Record Plus: range: 15-600A, up to 600VAC applications
Thermal magnetic E150 line (TEB/TED/THED): 10-150A, up to 600VAC applications
TEY lighting panel circuit breakers: 15-125A, up to 480Y/277VAC applications
Power (ACB/LVPCB) & insulated case (ICCB)
SACE® Emax 2: range: up to 6000A, up to 6000VAC applications
Power Break™ II: range: up to 4000A, up to 6000VAC applications
Tmax T8: range up to 3000A, up to 600VAC applications
Miniature (MCB)
UL489 miniature circuit breakers
Key resources